Torx screwdriver, Torx profile: TX8

625400 TX8

Torx screwdriver, Torx profile: TX8
Torx screwdriver, Torx profile: TX8

Version: “Multicraft” power grip; exceptionally good grip, even with oily hands. Blade of PB Swiss Tools special steel combining maximum hardness and exceptional toughness. Chrome-plated, black tips. From size TX27 with hexagon for spanner assistance. - Blade length: 60 mm - overall length: 150 mm

Details
Description
Dimensions
126,000x2,000x17,000 mm
Weight
0.017 kg
Thickness
17,000
Length
126,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
PB SWISS TOOLS
If you want to buy this product or to receive more information please log in
Torx screwdriver, Torx profile: TX8
Torx screwdriver, Torx profile: TX8