Torx key L-wrench, with ball point, Torx profile: TX25

624915 TX25

Torx key L-wrench, with ball point, Torx profile: TX25
Torx key L-wrench, with ball point, Torx profile: TX25
Torx key L-wrench, with ball point, Torx profile: TX25
Torx key L-wrench, with ball point, Torx profile: TX25
Torx key L-wrench, with ball point, Torx profile: TX25
Torx key L-wrench, with ball point, Torx profile: TX25

Version: L-shank; through hardened (hard and tough). Long shank with ball point, can be used at angles up to 25°. - Material: Chrome vanadium steel, chrome-plated. Black tips. - Stock length: 96x18 mm

Details
Description
Dimensions
95,000x2,000x4,000 mm
Weight
0.014 kg
Thickness
4,000
Length
95,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Torx key L-wrench, with ball point, Torx profile: TX25
Torx key L-wrench, with ball point, Torx profile: TX25
Torx key L-wrench, with ball point, Torx profile: TX25
Torx key L-wrench, with ball point, Torx profile: TX25
Torx key L-wrench, with ball point, Torx profile: TX25
Torx key L-wrench, with ball point, Torx profile: TX25