Torx key L-wrench, with MagicSpring retainer function, Torx profile: TX6

625030 TX6

Torx key L-wrench, with MagicSpring retainer function, Torx profile: TX6
Torx key L-wrench, with MagicSpring retainer function, Torx profile: TX6
Torx key L-wrench, with MagicSpring retainer function, Torx profile: TX6
Torx key L-wrench, with MagicSpring retainer function, Torx profile: TX6
Torx key L-wrench, with MagicSpring retainer function, Torx profile: TX6
Torx key L-wrench, with MagicSpring retainer function, Torx profile: TX6

Version: L-shank; through hardened (hard and tough). Long arm with MagicSpring retaining spring from size TX6, which reliably holds all Torx screws secure. - Material: Chrome vanadium steel, manganese phosphated. - Stock length: 80x15 mm

Details
Description
Dimensions
90,000x15,000x3,000 mm
Weight
0.001 kg
Thickness
3,000
Length
90,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
WIHA
If you want to buy this product or to receive more information please log in
Torx key L-wrench, with MagicSpring retainer function, Torx profile: TX6
Torx key L-wrench, with MagicSpring retainer function, Torx profile: TX6
Torx key L-wrench, with MagicSpring retainer function, Torx profile: TX6
Torx key L-wrench, with MagicSpring retainer function, Torx profile: TX6
Torx key L-wrench, with MagicSpring retainer function, Torx profile: TX6
Torx key L-wrench, with MagicSpring retainer function, Torx profile: TX6