Torx key L-wrench, powder-coated, Torx profile: TX25

624850 TX25

Torx key L-wrench, powder-coated, Torx profile: TX25
Torx key L-wrench, powder-coated, Torx profile: TX25
Torx key L-wrench, powder-coated, Torx profile: TX25
Torx key L-wrench, powder-coated, Torx profile: TX25

Version: L-shank; through hardened (hard and tough). Long arm with MagicSpring retaining spring from size TX6, which reliably holds all Torx screws secure. - Material: Chrome vanadium steel, manganese phosphated. - Stock length: 163x33 mm

Details
Description
Dimensions
90,000x25,000x5,000 mm
Weight
0.016 kg
Thickness
5,000
Length
90,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
PB SWISS TOOLS
If you want to buy this product or to receive more information please log in
Torx key L-wrench, powder-coated, Torx profile: TX25
Torx key L-wrench, powder-coated, Torx profile: TX25
Torx key L-wrench, powder-coated, Torx profile: TX25
Torx key L-wrench, powder-coated, Torx profile: TX25