Torx Plus screwdriver with wing handle, Torx Plus profile: 6IP

625920 6IP

Torx Plus screwdriver with wing handle, Torx Plus profile: 6IP
Torx Plus screwdriver with wing handle, Torx Plus profile: 6IP

Version: Wing handle (single-sided) with non-slip Haptoprene surface and polypropylene core. Blades of chromium molybdenum steel, surface chrome-plated, tips black. - Blade length: 40 mm - overall length: 82 mm

Details
Description
Dimensions
101,000x66,000x12,000 mm
Weight
0.01 kg
Thickness
12,000
Length
101,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Torx Plus screwdriver with wing handle, Torx Plus profile: 6IP
Torx Plus screwdriver with wing handle, Torx Plus profile: 6IP