Torx Plus screwdriver, Torx Plus profile: 15IP

625960 15IP

Torx Plus screwdriver, Torx Plus profile: 15IP
Torx Plus screwdriver, Torx Plus profile: 15IP

Version: Kraftform handle made of impact resistant plastic with integral soft zones. Blade made of high quality tool steel. Surface matt chrome-plated, black tips. - Blade length: 80 mm - overall length: 178 mm

Details
Description
Dimensions
179,000x30,000x62,000 mm
Weight
0.052 kg
Thickness
62,000
Length
179,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
WERA
If you want to buy this product or to receive more information please log in
Torx Plus screwdriver, Torx Plus profile: 15IP
Torx Plus screwdriver, Torx Plus profile: 15IP