Torx Plus screwdriver, Torx Plus profile: 15IP

625940 15IP

Torx Plus screwdriver, Torx Plus profile: 15IP
Torx Plus screwdriver, Torx Plus profile: 15IP

Version: Power grip with easy-to-hold Haptoprene insert and a core of especially tough, impact-resistant polypropylene. High torques can be exerted even with wet or oily hands. Blades of chrome vanadium special steel combine maximum hardness with exceptional toughness. Chrome-plated, black tips. - Blade length: 80 mm - overall length: 175 mm

Details
Description
Dimensions
172,000x22,000x24,000 mm
Weight
0.038 kg
Thickness
24,000
Length
172,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Torx Plus screwdriver, Torx Plus profile: 15IP
Torx Plus screwdriver, Torx Plus profile: 15IP