Torque wrench without scale, maximum torque: 200 N·m

657300 200

Torque wrench without scale, maximum torque: 200 N·m
Torque wrench without scale, maximum torque: 200 N·m

Version: Single-handed torque wrenches without a setting scale. Wrench setting using torque analyser. - With reversible plug-in ratchet − left-hand tightening by reversing the plug-in head. - Function: If the set value is reached while using the wrench, the wrench triggers giving a “signal” (acoustic and perceptible) and is then immediately ready for use again. - Application: For controlled screw tightening etc. to specified torques in series production. - Standard: Geprüft nach DIN EN ISO 6789. - Accuracy: ±4% of the set value. - Note: The guaranteed measuring accuracy of the torque is achieved only once the torque range has been calibrated to DIN EN ISO 6789. - Note re advertising text: - Direction of tightening: For right and left-hand tightening - Torque measuring accuracy: ±4 % - Exchangeable tool: Plug-in head - Calibration: O6 - Calibration: O7 - Overall length L: 504 mm - Torque range: 40 - 200 N·m - Weight: 1362 g - Adjusted reference dimension on the torque wrench [l 2 ]: 25 mm - Square drive: 1/2 inch - Socket for plug-in head: 14x18 mm

Details
Description
Dimensions
1,000x1,000x1,000 mm
Weight
0.001 kg
Thickness
1,000
Length
1,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
STAHLWILLE
If you want to buy this product or to receive more information please log in
Torque wrench without scale, maximum torque: 200 N·m
Torque wrench without scale, maximum torque: 200 N·m