Torque wrench with reversible ratchet, maximum torque: 25 N·m

656050 25

Torque wrench with reversible ratchet, maximum torque: 25 N·m
Torque wrench with reversible ratchet, maximum torque: 25 N·m
Torque wrench with reversible ratchet, maximum torque: 25 N·m
Torque wrench with reversible ratchet, maximum torque: 25 N·m
Torque wrench with reversible ratchet, maximum torque: 25 N·m
Torque wrench with reversible ratchet, maximum torque: 25 N·m

Version: Handy and very compact single-arm torque wrench, adjustable by scale and self-triggering. Extremely high repeat accuracy, since high quality materials are used throughout. Wearing parts, such as compression springs, are specially pre-treated and sorted. Reversible ratchet for left-hand and right-hand tightening. Acoustic and perceptible “click effect” ensures particularly easy use and accurate setting of the desired torque. With built-in reversible ratchet with ejector − for left-hand and right-hand tightening. Units of measure: N·m - Function: The wrench triggers giving a “signal” (clearly audible acoustic tone and noticeable vibration) and afterwards is immediately ready for use again. - Application: For medium to larger batch productions. - Standard: Geprüft nach DIN EN ISO 6789. - Accuracy: - Of the displayed value only for right-hand tightening: ±3 % - Note: DAkkS calibration option. The guaranteed measuring accuracy of the torque is achieved only once the torque range has been calibrated to DIN EN ISO 6789. - Note re advertising text: - Direction of tightening: For right and left-hand tightening - Torque measuring accuracy: ±3 % - Test certificate: Manufacturer’s test certificate - Calibration: O1 - Overall length L: 242 mm - Torque range: 2.5 - 25 N·m - Scale graduation, 1 graduation =: 0.25 N·m - Weight: 400 g - Square drive: 1/4 inch

Details
Description
Dimensions
242,000x48,000x50,000 mm
Weight
0.397 kg
Thickness
50,000
Length
242,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Torque wrench with reversible ratchet, maximum torque: 25 N·m
Torque wrench with reversible ratchet, maximum torque: 25 N·m
Torque wrench with reversible ratchet, maximum torque: 25 N·m
Torque wrench with reversible ratchet, maximum torque: 25 N·m
Torque wrench with reversible ratchet, maximum torque: 25 N·m
Torque wrench with reversible ratchet, maximum torque: 25 N·m