Torque wrench base unit with adjustment scale, maximum torque: 200 N·m

657277 200

Torque wrench base unit with adjustment scale, maximum torque: 200 N·m
Torque wrench base unit with adjustment scale, maximum torque: 200 N·m
Torque wrench base unit with adjustment scale, maximum torque: 200 N·m
Torque wrench base unit with adjustment scale, maximum torque: 200 N·m

Version: Robust torque wrench, adjustable with micrometer scale, with protection against accidental changes to the setting. Basic tool with square plug-in socket (without plug-in head). Suitable plug-in heads No. 657580 − 657950. Units of measure: N·m, lbf·ft. - Function: On reaching the set torque value the wrench triggers giving a ″signal″ (audible and perceptible) and is then immediately ready for use again. - Application: For small to medium series. - Standard: Geprüft nach DIN EN ISO 6789. - Accuracy: - ±3 % of the displayed value. - Note: The guaranteed measuring accuracy of the torque is achieved only once the torque range has been calibrated to DIN EN ISO 6789. - Note re advertising text: - Direction of tightening: For right and left-hand tightening - Torque measuring accuracy: ±3 % - Exchangeable tool: Plug-in head - Test certificate: Manufacturer’s test certificate - Calibration: O1 - Overall length L: 369 mm - Torque range: 40 - 200 N·m - Scale graduation, 1 graduation =: 1 N·m - Weight: 1000 g - Adjusted reference dimension on the torque wrench [l 2 ]: 40 mm - Socket for plug-in head: 14x18 mm

Details
Description
Dimensions
485,000x51,000x53,000 mm
Weight
1.063 kg
Thickness
53,000
Length
485,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Torque wrench base unit with adjustment scale, maximum torque: 200 N·m
Torque wrench base unit with adjustment scale, maximum torque: 200 N·m
Torque wrench base unit with adjustment scale, maximum torque: 200 N·m
Torque wrench base unit with adjustment scale, maximum torque: 200 N·m