Torque wrench QuickSelect with square drive plug-in head, maximum torque: 200 N·m

657092 200

Torque wrench QuickSelect with square drive plug-in head, maximum torque: 200 N·m
Torque wrench QuickSelect with square drive plug-in head, maximum torque: 200 N·m
Torque wrench QuickSelect with square drive plug-in head, maximum torque: 200 N·m
Torque wrench QuickSelect with square drive plug-in head, maximum torque: 200 N·m
Torque wrench QuickSelect with square drive plug-in head, maximum torque: 200 N·m
Torque wrench QuickSelect with square drive plug-in head, maximum torque: 200 N·m

Version: Sturdy compact one-armed torque wrench, adjustable to scale and self-triggering. The accuracy is sustained for many thousands of operations, because high quality material is used for all wearing parts with stressed parts loaded only briefly on each occasion. Body and handle are of sturdy square section. Scales adjustable. Anti-clockwise tightening by pushing through the drive shank With square drive plug−in head. - Units of measure: N·m, lbf·ft. - Advantage: Ergonomically shaped two-component handle, resistant to aggressive liquids such as fuel, Skydrol etc. The adjustment scale is placed behind a sight glass for protection against dirt and damage. Quick, precise, and reliable setting: Pull the setting knob, “Twist” to set the desired value and “Press” to save it. Setting knob moves easily since there is no spring pressure to be overcome. - Function: If the set value is reached while using the wrench, the wrench triggers giving a “signal” (acoustic and perceptible) and is then immediately ready for use again. - Application: Since the set torque can be varied, it is ideal for repairs and short series production. - Standard: Geprüft nach DIN EN ISO 6789. - Note: The guaranteed measuring accuracy of the torque is achieved only once the torque range has been calibrated to DIN EN ISO 6789. - Note re advertising text: - Direction of tightening: For right and left-hand tightening - Torque measuring accuracy: ±3 % - Exchangeable tool: Plug-in head - Test certificate: Manufacturer’s test certificate - Calibration: O1 - Torque range: 40 - 200 N·m - Torque range: 30 - 150 lbf·ft - Scale graduation, 1 graduation =: 1 N·m - Weight: 1490 g - Adjusted reference dimension on the torque wrench [l 2 ]: 25 mm - Square drive: 1/2 inch

Details
Description
Dimensions
1,000x1,000x1,000 mm
Weight
0.001 kg
Thickness
1,000
Length
1,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
STAHLWILLE
If you want to buy this product or to receive more information please log in
Torque wrench QuickSelect with square drive plug-in head, maximum torque: 200 N·m
Torque wrench QuickSelect with square drive plug-in head, maximum torque: 200 N·m
Torque wrench QuickSelect with square drive plug-in head, maximum torque: 200 N·m
Torque wrench QuickSelect with square drive plug-in head, maximum torque: 200 N·m
Torque wrench QuickSelect with square drive plug-in head, maximum torque: 200 N·m
Torque wrench QuickSelect with square drive plug-in head, maximum torque: 200 N·m