Torque sensor for TTS-2000, maximum torque: 68 N·m

654910 68

Torque sensor for TTS-2000, maximum torque: 68 N·m
Torque sensor for TTS-2000, maximum torque: 68 N·m
Torque sensor for TTS-2000, maximum torque: 68 N·m
Torque sensor for TTS-2000, maximum torque: 68 N·m
Torque sensor for TTS-2000, maximum torque: 68 N·m
Torque sensor for TTS-2000, maximum torque: 68 N·m

Version: The built-in SMART chip stores the sensor identification, so that all system components are interchangeable. The torque sensor can withstand a mechanical overload up to 150% of the nominal value. On reaching of 110% of nominal value the sensor emits an acoustic warning signal, plus in addition a visual warning appears on the display. The torque sensor is equipped with a durable cable proof against polarity inversion, which can be exchanged if necessary without problems. - Standard: Vierkantantriebe nach DIN 3120 / ISO1174-1. - Note re advertising text: - Direction of tightening: For right and left-hand tightening - Test certificate: Manufacturer’s test certificate - Torque measuring accuracy: ±1 % - Calibration: O4 - Torque measuring accuracy: ±1 % - Torque range: 6.8 - 68 N·m - Length: 83 mm - Diameter: 32 mm - Cable length: 1.2 m - Weight: 250 kg

Details
Description
Dimensions
195,000x61,000x63,000 mm
Weight
0.248 kg
Thickness
63,000
Length
195,000
Import Code Number
90319000
Package Quantity
1
Manufacturer
JETCO TORQUE TOOLS LLC
If you want to buy this product or to receive more information please log in
Torque sensor for TTS-2000, maximum torque: 68 N·m
Torque sensor for TTS-2000, maximum torque: 68 N·m
Torque sensor for TTS-2000, maximum torque: 68 N·m
Torque sensor for TTS-2000, maximum torque: 68 N·m
Torque sensor for TTS-2000, maximum torque: 68 N·m
Torque sensor for TTS-2000, maximum torque: 68 N·m