Torque screwdriver without scale, to take interchangeable blades, maximum torque: 1600 cN·m

659908 1600

Torque screwdriver without scale, to take interchangeable blades, maximum torque: 1600 cN·m
Torque screwdriver without scale, to take interchangeable blades, maximum torque: 1600 cN·m
Torque screwdriver without scale, to take interchangeable blades, maximum torque: 1600 cN·m
Torque screwdriver without scale, to take interchangeable blades, maximum torque: 1600 cN·m

Version: Power grip with comfortable easy-grip Haptoprene surface allows transmission of the required torque with no problems even with wet or oily hands. On reaching the set torque value, the screwdriver can be felt and heard to trigger and is then again immediately ready for use. The release torque is higher than the tightening torque (overload protection). The desired torque can be set by stepless adjustment using a torque analyser (No. 654300 − 654460) and a 5 AF hexagon screwdriver (not supplied). When 20 or more of a size are ordered, they can be factory pre-set. - To take interchangeable blades (8 mm No. 659870 − 659884). With pistol grip for delivering high torques. - Standard: Geprüft nach DIN EN ISO 6789. - Note: The guaranteed measuring accuracy of the torque is achieved only once the torque range has been calibrated to DIN EN ISO 6789. - Note re advertising text: - Direction of tightening: Right-hand tightening - Torque measuring accuracy: ±6 % - Test certificate: Manufacturer’s test certificate - Calibration: O6 - Calibration: O7 - Torque measuring accuracy: ±6 % - Overall length L: 126 mm - set torque: 10 N·m - Torque range: 320 - 1600 cN·m - Torque range: 3.2 - 16 N·m - suitable interchangeable blades: 8 mm

Details
Description
Dimensions
168,000x124,000x50,000 mm
Weight
0.268 kg
Thickness
50,000
Length
168,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Torque screwdriver without scale, to take interchangeable blades, maximum torque: 1600 cN·m
Torque screwdriver without scale, to take interchangeable blades, maximum torque: 1600 cN·m
Torque screwdriver without scale, to take interchangeable blades, maximum torque: 1600 cN·m
Torque screwdriver without scale, to take interchangeable blades, maximum torque: 1600 cN·m