Torque screwdriver without scale, maximum torque: 34 cN·m

659934 34

Torque screwdriver without scale, maximum torque: 34 cN·m
Torque screwdriver without scale, maximum torque: 34 cN·m
Torque screwdriver without scale, maximum torque: 34 cN·m
Torque screwdriver without scale, maximum torque: 34 cN·m
Torque screwdriver without scale, maximum torque: 34 cN·m
Torque screwdriver without scale, maximum torque: 34 cN·m

Version: Kraftform handle for easy transmission of the required torque. With Rapidaptor quick-change holder for 1/4 inch bits with C6.3 and E6.3 shank. Sizes 600 and 880 with pistol grip for transmission of higher torques. The torque can be set using a torque analyser (No. 654300 − 654460) and a 7AF hexagon screwdriver (10AF for size 600) . The torque screwdrivers are factory-set to the most frequently used torque setting. - Function: When the set torque is reached the screwdriver triggers, with clearly audible and perceptible signals. The triggering torque is unrestricted. - Standard: Geprüft nach DIN EN ISO 6789. - Note: The guaranteed measuring accuracy of the torque is achieved only once the torque range has been calibrated to DIN EN ISO 6789. - Note re advertising text: - Direction of tightening: Right-hand tightening - Bit socket: D6.3 - Bit socket: F6.3 - Test certificate: Manufacturer’s test certificate - Overall length L: 133 mm - set torque: 0.1 N·m - Torque range: 10 - 34 cN·m - Torque range: 0.1 - 0.34 N·m

Details
Description
Dimensions
173,000x63,000x53,000 mm
Weight
0.138 kg
Thickness
53,000
Length
173,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
WERA
If you want to buy this product or to receive more information please log in
Torque screwdriver without scale, maximum torque: 34 cN·m
Torque screwdriver without scale, maximum torque: 34 cN·m
Torque screwdriver without scale, maximum torque: 34 cN·m
Torque screwdriver without scale, maximum torque: 34 cN·m
Torque screwdriver without scale, maximum torque: 34 cN·m
Torque screwdriver without scale, maximum torque: 34 cN·m