Torque screwdriver with scale, to take interchangeable blades, maximum torque: 1600 cN·m

659906 1600

Torque screwdriver with scale, to take interchangeable blades, maximum torque: 1600 cN·m
Torque screwdriver with scale, to take interchangeable blades, maximum torque: 1600 cN·m
Torque screwdriver with scale, to take interchangeable blades, maximum torque: 1600 cN·m
Torque screwdriver with scale, to take interchangeable blades, maximum torque: 1600 cN·m
Torque screwdriver with scale, to take interchangeable blades, maximum torque: 1600 cN·m
Torque screwdriver with scale, to take interchangeable blades, maximum torque: 1600 cN·m

Version: Power grip with comfortable easy-grip Haptoprene surface allows transmission of the required torque with no problems even with wet or oily hands. On reaching the set torque value, the screwdriver can be felt and heard to trigger and is then again immediately ready for use. The release torque is higher than the tightening torque (overload protection). The desired torque is set using an adjustment wheel at the end of the handle. Putting the wheel into the locked position prevents inadvertent changes to the setting. Easy to read micrometer scale, protected against dirt. - To take interchangeable blades (8 mm No. 659870 − 659884). With pistol grip for delivering high torques. - Standard: Geprüft nach DIN EN ISO 6789. - Note: The guaranteed measuring accuracy of the torque is achieved only once the torque range has been calibrated to DIN EN ISO 6789. - Note re advertising text: - Direction of tightening: Right-hand tightening - Torque measuring accuracy: ±6 % - Test certificate: Manufacturer’s test certificate - Calibration: O1 - Torque measuring accuracy: ±6 % - Overall length L: 126 mm - Torque range: 320 - 1600 cN·m - Torque range: 3.2 - 16 N·m - Scale graduation, 1 graduation =: 25 cN·m - suitable interchangeable blades: 8 mm

Details
Description
Dimensions
170,000x127,000x50,000 mm
Weight
0.279 kg
Thickness
50,000
Length
170,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Torque screwdriver with scale, to take interchangeable blades, maximum torque: 1600 cN·m
Torque screwdriver with scale, to take interchangeable blades, maximum torque: 1600 cN·m
Torque screwdriver with scale, to take interchangeable blades, maximum torque: 1600 cN·m
Torque screwdriver with scale, to take interchangeable blades, maximum torque: 1600 cN·m
Torque screwdriver with scale, to take interchangeable blades, maximum torque: 1600 cN·m
Torque screwdriver with scale, to take interchangeable blades, maximum torque: 1600 cN·m