Torque screwdriver with scale, maximum torque: 1000 cN·m

659936 1000

Torque screwdriver with scale, maximum torque: 1000 cN·m
Torque screwdriver with scale, maximum torque: 1000 cN·m
Torque screwdriver with scale, maximum torque: 1000 cN·m
Torque screwdriver with scale, maximum torque: 1000 cN·m
Torque screwdriver with scale, maximum torque: 1000 cN·m
Torque screwdriver with scale, maximum torque: 1000 cN·m

Version: Robust torque screwdriver, adjustable with parallax-free micrometer scale. 1/4 inch internal square at the end of the handle. - Function: When the set torque is reached the screwdriver triggers and signals clearly (audibly and perceptibly). It is then again immediately ready for use. - Standard: Geprüft nach DIN EN ISO 6789. - Note: The guaranteed measuring accuracy of the torque is achieved only once the torque range has been calibrated to DIN EN ISO 6789. - Note re advertising text: - Direction of tightening: Right-hand tightening - Torque measuring accuracy: ±6 % - Bit socket: D6.3 - Test certificate: Manufacturer’s test certificate - Calibration: O1 - Torque measuring accuracy: ±6 % - Overall length L: 168 mm - Torque range: 200 - 1000 cN·m - Torque range: 2 - 10 N·m - Scale graduation, 1 graduation =: 50 cN·m

Details
Description
Dimensions
229,000x88,000x45,000 mm
Weight
0.509 kg
Thickness
45,000
Length
229,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
FACOM
If you want to buy this product or to receive more information please log in
Torque screwdriver with scale, maximum torque: 1000 cN·m
Torque screwdriver with scale, maximum torque: 1000 cN·m
Torque screwdriver with scale, maximum torque: 1000 cN·m
Torque screwdriver with scale, maximum torque: 1000 cN·m
Torque screwdriver with scale, maximum torque: 1000 cN·m
Torque screwdriver with scale, maximum torque: 1000 cN·m