Torque multiplier in a plastic case, maximum output capacity: 2000 N·m

659980 2000

Torque multiplier in a plastic case, maximum output capacity: 2000 N·m
Torque multiplier in a plastic case, maximum output capacity: 2000 N·m
Torque multiplier in a plastic case, maximum output capacity: 2000 N·m
Torque multiplier in a plastic case, maximum output capacity: 2000 N·m
Torque multiplier in a plastic case, maximum output capacity: 2000 N·m
Torque multiplier in a plastic case, maximum output capacity: 2000 N·m

Version: Mechanical manual torque multiplier for controlled screw tightening. Multiplier and support of high-quality steel. With overload shut-off to protect the transmission. Input drive with internal square socket for drive tools such as a ratchet, T-handle, torque wrench. It is sensible to operate the device with a torque wrench, so that the maximum load and the screw torque values can be checked. Output drive with external square for holding sockets (preferably use impact sockets due to the high torques). Extremely precisely machined transmissions with ground gears and honed bores guarantee exact and consistently reproducible torque multiplication. Unique accuracy of not less than ±4 %. Very compact and lightweight design, exceptionally long working life, and low maintenance. - Advantage: Torque multipliers allow the transmission of higher torques with a correspondingly shorter lever arm. - Note: Alternative reaction plates for No. 659980 available on request (apart from sizes 1300 and 2700). No. 659980 size 2000 + 6000 available on request with electronic measured value sensors. - Length L: 201.5 mm - Height H: 182.3 mm - maximum input capacity: 74 N·m - Torque multiplication / effective force multiplication: 1:27 - recommended torque wrench / tightening range: 100 N·m - Number of supports (reaction plates): 1

Details
Description
Dimensions
342,000x274,000x124,000 mm
Weight
4.826 kg
Thickness
124,000
Length
342,000
Import Code Number
84839089
Package Quantity
1
Manufacturer
NORBAR
If you want to buy this product or to receive more information please log in
Torque multiplier in a plastic case, maximum output capacity: 2000 N·m
Torque multiplier in a plastic case, maximum output capacity: 2000 N·m
Torque multiplier in a plastic case, maximum output capacity: 2000 N·m
Torque multiplier in a plastic case, maximum output capacity: 2000 N·m
Torque multiplier in a plastic case, maximum output capacity: 2000 N·m
Torque multiplier in a plastic case, maximum output capacity: 2000 N·m