Tommy bar, stepped, overall length: 180 mm

621800 180

Tommy bar, stepped, overall length: 180 mm
Tommy bar, stepped, overall length: 180 mm

Application: The stepped shape means that one tommy bar fits several box spanner sizes. - Standard: Ähnlich DIN 900 C. - Material: Special steel, chrome-plated. - Note re advertising text: - ⌀: 8 mm - ⌀: 6 mm - ⌀: 10 mm - ⌀: 12 mm

Details
Description
Dimensions
178,000x12,000x12,000 mm
Weight
0.121 kg
Thickness
12,000
Length
178,000
Import Code Number
73182900
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Tommy bar, stepped, overall length: 180 mm
Tommy bar, stepped, overall length: 180 mm