Tommy bar, cylindrical, ⌀xoverall length: 10X200 mm

621600 10X200

Tommy bar, cylindrical, ⌀xoverall length: 10X200 mm
Tommy bar, cylindrical, ⌀xoverall length: 10X200 mm

Standard: DIN 900 - Material: Special steel, chrome-plated. - Suitable for : Box spanner No. 620120 / 620500 as well as crowfoot wrench No. 612800. - Note re advertising text: - ⌀: 10 mm

Details
Description
Dimensions
202,000x13,000x7,000 mm
Weight
0.12 kg
Thickness
7,000
Length
202,000
Import Code Number
73182900
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Tommy bar, cylindrical, ⌀xoverall length: 10X200 mm
Tommy bar, cylindrical, ⌀xoverall length: 10X200 mm