T-handle, 1/2 inch, overall length: 295 mm

641329 295

T-handle, 1/2 inch, overall length: 295 mm
T-handle, 1/2 inch, overall length: 295 mm

Version: Material selection and special forging method guarantee optimal functioning and long life. T-handle with movable sliding head. - Standard: DIN 3122-A 12,5 Au├čenvierkante nach DIN 3120-A 12,5 mit federnder Kugel. - Material: Chrome vanadium steel, chrome-plated. - Suitable for : Manual use. - Note re advertising text: - Square drive: 1/2 inch - overall length: 295 mm

Details
Description
Dimensions
295,000x41,000x22,000 mm
Weight
0.431 kg
Thickness
22,000
Length
295,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
T-handle, 1/2 inch, overall length: 295 mm
T-handle, 1/2 inch, overall length: 295 mm