Swivel end socket wrench, Width across flats: 14X15 mm

621400 14X15

Swivel end socket wrench, Width across flats: 14X15 mm
Swivel end socket wrench, Width across flats: 14X15 mm

Version: Drop-forged; precisely toleranced jaw widths; bi-hexagon. An integral compression spring keeps the heads in the respective position. Strong double T-profile shank; with thin-walled, deep AS-Drive profile socket heads. Swivel heads (movement up to 220°). - Material: Chrome alloy steel, chrome-plated, smoothed finish (no sharp edges). - Spanner length L: 227 mm - Head ⌀ D 1 : 19.7 mm - Head ⌀ D 2 : 20.9 mm

Details
Description
Dimensions
228,000x20,000x22,000 mm
Weight
0.197 kg
Thickness
22,000
Length
228,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
STAHLWILLE
If you want to buy this product or to receive more information please log in
Swivel end socket wrench, Width across flats: 14X15 mm
Swivel end socket wrench, Width across flats: 14X15 mm