Surface Drive hexagon socket, 1/2 inch, Width across flats: 9 mm

642325 9

Surface Drive hexagon socket, 1/2 inch, Width across flats: 9 mm
Surface Drive hexagon socket, 1/2 inch, Width across flats: 9 mm
Surface Drive hexagon socket, 1/2 inch, Width across flats: 9 mm
Surface Drive hexagon socket, 1/2 inch, Width across flats: 9 mm

Version: Forged from high-quality steel, internally bevelled for easy fitting to screw heads. Square socket drives with close tolerances for secure fit on the drive attachment. Square socket drives according to DIN 3120. The Surface Drive socket opening allows a tight fit and higher effectiveness. The pressure works directly on the faces of the nuts and bolts; weaker corners are protected. Intermediate sizes e.g. in inches (A/F, BSF, BSW) and rounded heads can be tightened or loosened using the Surface Drive. - Standard: DIN 3124 - Material: Chrome vanadium steel, chrome-plated. - Note re advertising text: - Square drive: 1/2 inch - Hexagon socket profile: Surfacedrive - ⌀ drive output end: 14 mm - Length: 38 mm

Details
Description
Dimensions
35,000x22,000x22,000 mm
Weight
0.049 kg
Thickness
22,000
Length
35,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Surface Drive hexagon socket, 1/2 inch, Width across flats: 9 mm
Surface Drive hexagon socket, 1/2 inch, Width across flats: 9 mm
Surface Drive hexagon socket, 1/2 inch, Width across flats: 9 mm
Surface Drive hexagon socket, 1/2 inch, Width across flats: 9 mm