Socket set 1/2 inch square drive 16 pieces, Type: 6

637712 6

Socket set 1/2 inch square drive 16 pieces, Type: 6
Socket set 1/2 inch square drive 16 pieces, Type: 6

Version: Drives / accessories to DIN 3122 / 3123; sockets to DIN 3124. Internal / external square drives to DIN 3120. - With hexagon sockets No. 642229. - Application: For nuts / bolts gs_profil_6kant-einsatz M6 − M22. - Material: Chrome vanadium steel, chrome-plated. - Supplied with: Sockets: 13 pcs. size 10; 13; 16; 17; 18; 19; 21; 22; 24; 27; 30; 32; 34 mm 2 extensions: No. 641029 size 130; 255 1 ratchet: No. 640025 Storage in: ABS plastic box - Note: The range offers in addition space for 4 pieces of small parts storage bins No. 951251 size 2×3/1 (not included in the scope of supply). - Degree of fill of a drawer in units: 8x20 - Length: 508 mm - Width: 292 mm - Height: 60 mm - Square drive: 1/2 inch - Width across flats range, hexagon sockets: 10-34 mm

Details
Description
Dimensions
516,000x297,000x76,000 mm
Weight
5.605 kg
Thickness
76,000
Length
516,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Socket set 1/2 inch square drive 16 pieces, Type: 6
Socket set 1/2 inch square drive 16 pieces, Type: 6