Single open ended spanner fully insulated, Width across flats: 16 mm

613330 16

Single open ended spanner fully insulated, Width across flats: 16 mm
Single open ended spanner fully insulated, Width across flats: 16 mm

Version: Drop forged, chrome-plated; with plastic insulation up to 1000 Volt to DIN EN 60900 / VDE 0682-201. - Material: Chrome vanadium steel. - electrical insulation: VDE 1000 V - Spanner length L: 160 mm - Head thickness h max : 10.7 mm

Details
Description
Dimensions
164,000x32,000x12,000 mm
Weight
0.099 kg
Thickness
12,000
Length
164,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
WALTER
If you want to buy this product or to receive more information please log in
Single open ended spanner fully insulated, Width across flats: 16 mm
Single open ended spanner fully insulated, Width across flats: 16 mm