Single open ended spanner, Width across flats: 9 mm

613300 9

Single open ended spanner, Width across flats: 9 mm
Single open ended spanner, Width across flats: 9 mm

Version: Drop forged, jaw angle 15°, strong shaft. - Standard: - DIN 894 - Material: Special steel (strength 1200 − 1400 N/mm2). Black oxidised finish. - Note re advertising text: - Spanner length L: 105 mm - Head thickness h max : 4.5 mm

Details
Description
Dimensions
93,000x15,000x4,000 mm
Weight
0.017 kg
Thickness
4,000
Length
93,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Single open ended spanner, Width across flats: 9 mm
Single open ended spanner, Width across flats: 9 mm