Single open ended / ratchet ring spanner reversible 15° offset, Width across flats: 18 mm

614820 18

Single open ended / ratchet ring spanner reversible 15° offset, Width across flats: 18 mm
Single open ended / ratchet ring spanner reversible 15° offset, Width across flats: 18 mm

Version: Drop forged. Ring end with especially smooth−running reversible ring ratchet. Extremely small working arc of 5°. - Material: Chrome vanadium steel, matt chrome-plated. - Spanner length L: 239 mm - Jaw width b: 38.6 mm - Jaw height h 1 : 8.1 mm - Ring thickness h 2 : 11.2 mm - Ring ⌀ D: 33.4 mm - Ratchet torque rating: 300 N·m

Details
Description
Dimensions
252,000x48,000x19,000 mm
Weight
0.205 kg
Thickness
19,000
Length
252,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Single open ended / ratchet ring spanner reversible 15° offset, Width across flats: 18 mm
Single open ended / ratchet ring spanner reversible 15° offset, Width across flats: 18 mm