STAHLWILLE socket spanner, 1/4', 30 pieces, bi-hexagon

58024381

STAHLWILLE socket spanner, 1/4', 30 pieces, bi-hexagon
STAHLWILLE socket spanner, 1/4', 30 pieces, bi-hexagon

Socket wrench set 1/4" square drive 6.3 DIN 3120 - Execution: HPQ steel, die-forged - chrome-plated, polished - Bi-hexagon inserts with AS-Drive profile - 23 socket wrench inserts, 7 operating tools - Advantage: Excellent load capacity thanks to tough, hard HPQ steel alloy - Cadmium-free, therefore also suitable for working on titanium-alloy parts and titanium connecting elements - High force transmission to the edges of the bolts and nuts for optimum load distribution - Longer bolt and nut service lives - Delivery: in robust, stackable ABS plastic storage box

Details
Description
EAN
4018754260652
Dimensions
0
Weight
1.212 kg
Import Code Number
82042000
Country of Origin
CE
Package Quantity
30 piece(s)
Manufacturer
STAHLWILLE
If you want to buy this product or to receive more information please log in
STAHLWILLE socket spanner, 1/4', 30 pieces, bi-hexagon
STAHLWILLE socket spanner, 1/4', 30 pieces, bi-hexagon