STAHLWILLE double-end box wrench 24 x 27 mm DIN 3118 OPEN-RING

52082130

STAHLWILLE double-end box wrench 24 x 27 mm DIN 3118 OPEN-RING
STAHLWILLE double-end box wrench 24 x 27 mm DIN 3118 OPEN-RING

Double-ring wrench - Execution: Chrome-alloy steel - Spanner width 8x10 to 12x14 mm - with hexagon profile - Spanner width 14x17 to 30x32 mm - with bi-hexagon profile - Reinforced ring heads angled by 10° - Advantage: Shaft profile creates excellent bending rigidity - Can screw nuts onto pipes and rods, but with added benefits of a box wrench - High force transmission to the edges of the bolts and nuts for optimum load distribution

Details
Description
EAN
4018754022007
Dimensions
0
Weight
0.303 kg
Length
270 mm
Import Code Number
82041100
Country of Origin
CE
Basic Material
Steel, specially hardened
Norm Number
DIN 3118
Package Quantity
1 piece(s)
Manufacturer
STAHLWILLE
If you want to buy this product or to receive more information please log in
STAHLWILLE double-end box wrench 24 x 27 mm DIN 3118 OPEN-RING
STAHLWILLE double-end box wrench 24 x 27 mm DIN 3118 OPEN-RING