STAHLWILLE combination wrench 30 mm DIN 3113 A OPEN-BOX

52036300

STAHLWILLE combination wrench 30 mm DIN 3113 A OPEN-BOX
STAHLWILLE combination wrench 30 mm DIN 3113 A OPEN-BOX

Combination wrenches - Advantage: High force transmission to the edges of the bolts and nuts for optimum load distribution - Increased bolt and nut service lives

Details
Description
EAN
4018754018956
Dimensions
0
Weight
0.391 kg
Length
330 mm
Import Code Number
82041100
Country of Origin
CE
Basic Material
Steel, specially hardened
Norm Number
DIN 3113
Package Quantity
1 piece(s)
Manufacturer
STAHLWILLE
If you want to buy this product or to receive more information please log in
STAHLWILLE combination wrench 30 mm DIN 3113 A OPEN-BOX
STAHLWILLE combination wrench 30 mm DIN 3113 A OPEN-BOX