Ring plug-in head, Type-Width across flats: 2-30 mm

657900 2-30

Ring plug-in head, Type-Width across flats: 2-30 mm
Ring plug-in head, Type-Width across flats: 2-30 mm

Version: For use in manual drivers or machines with suitable hexagon holder or for use in adapters No. 675000 - 675050. BiTorsion design with tempered torsion zone to absorb peak loads = longer tool life. Optimum effect when used with BiTorsion quick-change holder No. 675030. - Application: For ASSY screws. - Standard: DIN 3126 C 6,3 (1/4 Zoll). - Material: Chrome vanadium special alloy, toughened. - Note re advertising text: - overall length: 25 mm

Details
Description
Dimensions
135,000x89,000x22,000 mm
Weight
0.195 kg
Thickness
22,000
Length
135,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
STAHLWILLE
If you want to buy this product or to receive more information please log in
Ring plug-in head, Type-Width across flats: 2-30 mm
Ring plug-in head, Type-Width across flats: 2-30 mm