Ring plug-in head, Type-Width across flats: 2-13 mm

657900 2-13

Ring plug-in head, Type-Width across flats: 2-13 mm
Ring plug-in head, Type-Width across flats: 2-13 mm

Version: Drop forged; all plug-in heads = Rectangular shank with spring retaining pin. This ensures a solid and secure fit of the plug-in head in the torque wrench. - Material: Chrome alloy steel, non-flaking, chrome-plated over nickel. - Suitable for : Torque wrench with rectangular sockets. - Note: For sizes 2-36 and 2-41 reference dimension correction necessary on the torque wrench (change to the setting value). This applies only in conjunction with a Stahlwille torque wrench. - Exchangeable tool: Plug-in head - Width b: 22.5 mm - Height h: 11 mm - Reference dimension: 25 mm - Plug-in shank: 14x18 mm

Details
Description
Dimensions
128,000x68,000x17,000 mm
Weight
0.131 kg
Thickness
17,000
Length
128,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
STAHLWILLE
If you want to buy this product or to receive more information please log in
Ring plug-in head, Type-Width across flats: 2-13 mm
Ring plug-in head, Type-Width across flats: 2-13 mm