Reversible ratchet, 3/8 inch with ejector

635025

Reversible ratchet, 3/8 inch with ejector
Reversible ratchet, 3/8 inch with ejector

Version: With reversing lever for right-hand and left-hand threads. - Standard: DIN 3122-D 10 Außenvierkante nach DIN 3120-A 10 mit federnder Kugel, für Innenvierkante nach DIN 3120-C 10 mit Rillen. - Material: Chrome vanadium steel, chrome-plated. - Suitable for : Manual use. - Note re advertising text: - Square drive: 3/8 inch - overall length: 196 mm - No. of teeth: 38

Details
Description
Dimensions
196,000x27,000x29,000 mm
Weight
0.247 kg
Thickness
29,000
Length
196,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Reversible ratchet, 3/8 inch with ejector
Reversible ratchet, 3/8 inch with ejector