Reversible precision ratchet, 3/8 inch

635150

Reversible precision ratchet, 3/8 inch
Reversible precision ratchet, 3/8 inch

Version: With reversing disc for right-hand and left-hand threads, working arc 6°. - Standard: Außenvierkante nach DIN 3120-A 10 mit federnder Kugel, für Innenvierkante nach DIN 3120-C 10 mit Rillen. - Material: Chrome alloy steel, chrome-plated. - Suitable for : Manual use. - Note re advertising text: - Square drive: 3/8 inch - overall length: 194 mm - No. of teeth: 60

Details
Description
Dimensions
239,000x86,000x34,000 mm
Weight
0.248 kg
Thickness
34,000
Length
239,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
STAHLWILLE
If you want to buy this product or to receive more information please log in
Reversible precision ratchet, 3/8 inch
Reversible precision ratchet, 3/8 inch