QuickSelect torque wrench with adjustment locking and plug-in ratchet, Maximum torque: 50 N·m

657095 50

QuickSelect torque wrench with adjustment locking and plug-in ratchet, Maximum torque: 50 N·m
QuickSelect torque wrench with adjustment locking and plug-in ratchet, Maximum torque: 50 N·m
QuickSelect torque wrench with adjustment locking and plug-in ratchet, Maximum torque: 50 N·m
QuickSelect torque wrench with adjustment locking and plug-in ratchet, Maximum torque: 50 N·m
QuickSelect torque wrench with adjustment locking and plug-in ratchet, Maximum torque: 50 N·m
QuickSelect torque wrench with adjustment locking and plug-in ratchet, Maximum torque: 50 N·m

Version: Sturdy compact one-armed torque wrench, adjustable to scale and self-triggering. The accuracy is sustained for many thousands of operations, because high quality material is used for all wearing parts with stressed parts loaded only briefly on each occasion. Body and handle are of sturdy square section. Scales adjustable. Anti-clockwise tightening by pushing through the drive shank With plug-in reversible ratchet. - Units of measure: N·m, lbf·ft. - Advantage: Can be pre-set using the scale, and secured against further changes by removal of the setting knob. Optionally the wrench can be secured against tampering using the locking screw and the sticker supplied. - Function: If the set value is reached while using the wrench, the wrench triggers giving a “signal” (acoustic and perceptible) and is then immediately ready for use again. - Application: Since the set torque can be varied, it is ideal for repairs and short series production. - Standard: Geprüft nach DIN EN ISO 6789. - Note: The guaranteed measuring accuracy of the torque is achieved only once the torque range has been calibrated to DIN EN ISO 6789. - Note re advertising text: - Direction of tightening: For right and left-hand tightening - Torque measuring accuracy: ±3 % - Exchangeable tool: Plug-in head - Test certificate: Manufacturer’s test certificate - Calibration: O1 - Overall length L: 363.5 mm - Torque range: 10 - 50 N·m - Torque range: 7 - 37 lbf·ft - Scale graduation, 1 graduation =: 0.25 N·m - Weight: 1050 g - Adjusted reference dimension on the torque wrench [l 2 ]: 17.5 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.001 kg
Thickness
0,000
Length
0,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
STAHLWILLE
If you want to buy this product or to receive more information please log in
QuickSelect torque wrench with adjustment locking and plug-in ratchet, Maximum torque: 50 N·m
QuickSelect torque wrench with adjustment locking and plug-in ratchet, Maximum torque: 50 N·m
QuickSelect torque wrench with adjustment locking and plug-in ratchet, Maximum torque: 50 N·m
QuickSelect torque wrench with adjustment locking and plug-in ratchet, Maximum torque: 50 N·m
QuickSelect torque wrench with adjustment locking and plug-in ratchet, Maximum torque: 50 N·m
QuickSelect torque wrench with adjustment locking and plug-in ratchet, Maximum torque: 50 N·m