Open ring ratchet plug-in head, Width across flats: 10 mm

657920 10

Open ring ratchet plug-in head, Width across flats: 10 mm
Open ring ratchet plug-in head, Width across flats: 10 mm

Version: Drop forged; all plug-in heads = Rectangular shank with spring retaining pin. This ensures a solid and secure fit of the plug-in head in the torque wrench. Patented special head for screw fitting pipework connectors and other union nuts. - Advantage: The ratchet function saves huge amounts of time and makes work easier compared to conventional open ring tools. - Suitable for : Torque wrench with rectangular sockets. - Exchangeable tool: Plug-in head - Width b: 33 mm - Height h: 11 mm - Reference dimension: 17 mm - Plug-in shank: 9x12 mm

Details
Description
Dimensions
78,000x58,000x57,000 mm
Weight
0.06 kg
Thickness
57,000
Length
78,000
Import Code Number
82079099
Package Quantity
1
Manufacturer
WALTER
If you want to buy this product or to receive more information please log in
Open ring ratchet plug-in head, Width across flats: 10 mm
Open ring ratchet plug-in head, Width across flats: 10 mm