Open jaw plug-in head, Type-Width across flats: 2-22 mm

657800 2-22

Open jaw plug-in head, Type-Width across flats: 2-22 mm
Open jaw plug-in head, Type-Width across flats: 2-22 mm

Version: Drop forged; all plug-in heads = Rectangular shank with spring retaining pin. This ensures a solid and secure fit of the plug-in head in the torque wrench. - Material: Chrome alloy steel, non-flaking, chrome-plated over nickel. - Suitable for : Torque wrench with rectangular sockets. - Note: For sizes 1−18, 1−19, 2-27, 2-30, 2−32, 2−36, 2−38 and 2−41 reference dimension correction necessary on the torque wrench (change to the setting value). This applies only in conjunction with a Stahlwille torque wrench. - Exchangeable tool: Plug-in head - Width b: 50 mm - Height h: 11 mm - Reference dimension: 25 mm - Plug-in shank: 14x18 mm

Details
Description
Dimensions
102,000x60,000x29,000 mm
Weight
0.168 kg
Thickness
29,000
Length
102,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
STAHLWILLE
If you want to buy this product or to receive more information please log in
Open jaw plug-in head, Type-Width across flats: 2-22 mm
Open jaw plug-in head, Type-Width across flats: 2-22 mm