Open ended spanner DIN 895, Widths across flats: 19X24 mm

613000 19X24

Open ended spanner DIN 895, Widths across flats: 19X24 mm
Open ended spanner DIN 895, Widths across flats: 19X24 mm

Version: Drop forged, jaw angle 15°, strong shaft. - Standard: DIN 895 - Material: Special steel (strength 1200 − 1400 N/mm2). Black oxidised finish. - Note re advertising text: - Spanner length L: 220 mm - maximum jaw height h: 9.5 mm

Details
Description
Dimensions
195,000x50,000x8,000 mm
Weight
0.15 kg
Thickness
8,000
Length
195,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Open ended spanner DIN 895, Widths across flats: 19X24 mm
Open ended spanner DIN 895, Widths across flats: 19X24 mm