Nut spinner with handle long, Width across flats: 17 mm

622201 17

Nut spinner with handle long, Width across flats: 17 mm
Nut spinner with handle long, Width across flats: 17 mm

Version: Blade length 125 mm Multi-component power handle with grip zone optimised for torque and comfort. Blade made of chrome vanadium steel, chrome-plated. - Standard: Lange Ausf├╝hrung nach DIN 3125. - Note re advertising text: - overall length: 245 mm - Blade length: 125 mm

Details
Description
Dimensions
245,000x33,000x32,000 mm
Weight
0.192 kg
Thickness
32,000
Length
245,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Nut spinner with handle long, Width across flats: 17 mm
Nut spinner with handle long, Width across flats: 17 mm