Nut spinner with T-handle, blade length 350 mm, Width across flats: 13 mm

622751 13

Nut spinner with T-handle, blade length 350 mm, Width across flats: 13 mm
Nut spinner with T-handle, blade length 350 mm, Width across flats: 13 mm

Version: Ergonomically shaped T-handle with easy-grip Santoprene surface and an impact resistant plastic core. Blade of chrome vanadium special steel. Surface chrome-plated. Impact resistant plastic T-handle. Blade of special vanadium steel, surface matt chrome-plated. - overall length: 282 mm - Blade length: 350 mm

Details
Description
Dimensions
382,000x96,000x25,000 mm
Weight
0.224 kg
Thickness
25,000
Length
382,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Nut spinner with T-handle, blade length 350 mm, Width across flats: 13 mm
Nut spinner with T-handle, blade length 350 mm, Width across flats: 13 mm