JOKER open-ended / ratchet ring spanner, imperial, Width across flats: 5/8 inches

614890 5/8

JOKER open-ended / ratchet ring spanner, imperial, Width across flats: 5/8 inches
JOKER open-ended / ratchet ring spanner, imperial, Width across flats: 5/8 inches
JOKER open-ended / ratchet ring spanner, imperial, Width across flats: 5/8 inches
JOKER open-ended / ratchet ring spanner, imperial, Width across flats: 5/8 inches
JOKER open-ended / ratchet ring spanner, imperial, Width across flats: 5/8 inches
JOKER open-ended / ratchet ring spanner, imperial, Width across flats: 5/8 inches

Version: Drop forged. Ring end with smooth-running sturdy precision ring ratchet (80 teeth) with a particularly small working arc of 4.5°. The open end has a bi-hexagon profile and a replaceable hardened metal plate, which fulfils a stop function, preventing slippage and allowing a small working arc. - Material: Chrome molybdenum steel, matt chrome-plated. - Spanner length L: 212 mm - Jaw width b: 35 mm - Jaw height h 1 : 8.2 mm - Ring thickness h 2 : 10.5 mm - Ring ⌀ D: 32.7 mm

Details
Description
Dimensions
228,000x51,000x27,000 mm
Weight
0.199 kg
Thickness
27,000
Length
228,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
WERA
If you want to buy this product or to receive more information please log in
JOKER open-ended / ratchet ring spanner, imperial, Width across flats: 5/8 inches
JOKER open-ended / ratchet ring spanner, imperial, Width across flats: 5/8 inches
JOKER open-ended / ratchet ring spanner, imperial, Width across flats: 5/8 inches
JOKER open-ended / ratchet ring spanner, imperial, Width across flats: 5/8 inches
JOKER open-ended / ratchet ring spanner, imperial, Width across flats: 5/8 inches
JOKER open-ended / ratchet ring spanner, imperial, Width across flats: 5/8 inches