Internal square key with T-handle, Width across flats: 11 mm

623300 11

Internal square key with T-handle, Width across flats: 11 mm
Internal square key with T-handle, Width across flats: 11 mm

Version: Shaft hardened, solid inserted T-handle. With external square. - Standard: DIN 905 - Material: Special steel, tempered and burnished. - Note re advertising text: - Shaft length: 100 mm

Details
Description
Dimensions
199,000x99,000x20,000 mm
Weight
0.325 kg
Thickness
20,000
Length
199,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
AMF
If you want to buy this product or to receive more information please log in
Internal square key with T-handle, Width across flats: 11 mm
Internal square key with T-handle, Width across flats: 11 mm