IMPACT socket 3/8 inch, for Torx screws, Torx profile: E10

650500 E10

IMPACT socket 3/8 inch, for Torx screws, Torx profile: E10
IMPACT socket 3/8 inch, for Torx screws, Torx profile: E10

Version: Sturdy shape especially for use with electric or compressed air impact wrenches. With cross hole and snap ring groove for securing sockets. Internal square to DIN 3121. For safety reasons must always be secured using a suitable locking pin and O-ring. - Material: Chrome molybdenum steel, surface burnished. - Note: Further sizes and types on request. - Square drive: 3/8 inch - Profile size A: 9.42 mm - ⌀ drive output end: 12.5 mm - Length: 32 mm

Details
Description
Dimensions
17,000x17,000x32,000 mm
Weight
0.042 kg
Thickness
32,000
Length
17,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
IMPACT socket 3/8 inch, for Torx screws, Torx profile: E10
IMPACT socket 3/8 inch, for Torx screws, Torx profile: E10