IMPACT reducer piece, Type: 5

650016 5

IMPACT reducer piece, Type: 5
IMPACT reducer piece, Type: 5

Version: Sturdy shape especially for use with electric or compressed air impact wrenches. With cross hole and snap ring groove for securing sockets. Internal square to DIN 3121. For safety reasons must always be secured using a suitable locking pin and O-ring. - Output drive square with retaining pin. - Material: Chrome molybdenum steel, surface burnished. - Drive square [x]: 1/2 inch - Drive square [y]: 3/8 inch - overall length: 36 mm

Details
Description
Dimensions
36,000x25,000x25,000 mm
Weight
0.059 kg
Thickness
25,000
Length
36,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
KO-KEN
If you want to buy this product or to receive more information please log in
IMPACT reducer piece, Type: 5
IMPACT reducer piece, Type: 5