IMPACT hexagon socket, 3/8 inch with magnet, Width across flats: 15 mm

650135 15

IMPACT hexagon socket, 3/8 inch with magnet, Width across flats: 15 mm
IMPACT hexagon socket, 3/8 inch with magnet, Width across flats: 15 mm
IMPACT hexagon socket, 3/8 inch with magnet, Width across flats: 15 mm
IMPACT hexagon socket, 3/8 inch with magnet, Width across flats: 15 mm
IMPACT hexagon socket, 3/8 inch with magnet, Width across flats: 15 mm
IMPACT hexagon socket, 3/8 inch with magnet, Width across flats: 15 mm

Version: Sturdy shape especially for use with electric or compressed air impact wrenches. With cross hole and snap ring groove for securing sockets. Internal square to DIN 3121. For safety reasons must always be secured using a suitable locking pin and O-ring. - Material: Chrome molybdenum steel, surface burnished. - Note: Further sizes and types on request. - Square drive: 3/8 inch - ⌀ drive output end: 22 mm - Length: 30 mm

Details
Description
Dimensions
30,000x22,000x22,000 mm
Weight
0.062 kg
Thickness
22,000
Length
30,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
IMPACT hexagon socket, 3/8 inch with magnet, Width across flats: 15 mm
IMPACT hexagon socket, 3/8 inch with magnet, Width across flats: 15 mm
IMPACT hexagon socket, 3/8 inch with magnet, Width across flats: 15 mm
IMPACT hexagon socket, 3/8 inch with magnet, Width across flats: 15 mm
IMPACT hexagon socket, 3/8 inch with magnet, Width across flats: 15 mm
IMPACT hexagon socket, 3/8 inch with magnet, Width across flats: 15 mm