IMPACT hexagon socket, 3/4 inch long, Width across flats: 21 mm

652200 21

IMPACT hexagon socket, 3/4 inch long, Width across flats: 21 mm
IMPACT hexagon socket, 3/4 inch long, Width across flats: 21 mm

Version: Sturdy shape especially for use with electric or compressed air impact wrenches. With cross hole and snap ring groove for securing sockets. Internal square to DIN 3121. For safety reasons must always be secured using a suitable locking pin and O-ring. - Material: Chrome molybdenum steel, surface burnished. - Note: Further sizes and types on request. - Square drive: 3/4 inch - ⌀ drive output end: 44 mm - Length: 95 mm

Details
Description
Dimensions
97,000x43,000x47,000 mm
Weight
0.621 kg
Thickness
47,000
Length
97,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
IMPACT hexagon socket, 3/4 inch long, Width across flats: 21 mm
IMPACT hexagon socket, 3/4 inch long, Width across flats: 21 mm