IMPACT hexagon socket, 3/4 inch, Width across flats: 41 mm

652010 41

IMPACT hexagon socket, 3/4 inch, Width across flats: 41 mm
IMPACT hexagon socket, 3/4 inch, Width across flats: 41 mm

Version: Sturdy shape especially for use with electric or compressed air impact wrenches. With cross hole and snap ring groove for securing sockets. Internal square to DIN 3121. For safety reasons must always be secured using a suitable locking pin and O-ring. - Standard: DIN 3129 - Material: Chrome molybdenum steel, surface burnished. - Note: Further sizes and types on request. - Note re advertising text: - Square drive: 3/4 inch - ⌀ drive output end: 60 mm - Length: 57 mm

Details
Description
Dimensions
62,000x55,000x57,000 mm
Weight
0.618 kg
Thickness
57,000
Length
62,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
KO-KEN
If you want to buy this product or to receive more information please log in
IMPACT hexagon socket, 3/4 inch, Width across flats: 41 mm
IMPACT hexagon socket, 3/4 inch, Width across flats: 41 mm