IMPACT hexagon socket, 1/2 inch with rotating plastic sleeve, Width across flats: 17 mm

651260 17

IMPACT hexagon socket, 1/2 inch with rotating plastic sleeve, Width across flats: 17 mm
IMPACT hexagon socket, 1/2 inch with rotating plastic sleeve, Width across flats: 17 mm
IMPACT hexagon socket, 1/2 inch with rotating plastic sleeve, Width across flats: 17 mm
IMPACT hexagon socket, 1/2 inch with rotating plastic sleeve, Width across flats: 17 mm

Version: Through hardened and hard turned. - Advantage: Time-saving exchange of tap extensions with repetition accuracy and quick-change adapter. - Application: For direct adaption of the machine tap extension in the machine. - Suitable for: - Machine tap extension 338460 size 11-13 - Through-coolant: ja - Overhang dimension A: 80 - ⌀ D 1: 29 - ⌀ D 2: 48

Details
Description
Dimensions
83,000x28,000x30,000 mm
Weight
0.242 kg
Thickness
30,000
Length
83,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
HAZET
If you want to buy this product or to receive more information please log in
IMPACT hexagon socket, 1/2 inch with rotating plastic sleeve, Width across flats: 17 mm
IMPACT hexagon socket, 1/2 inch with rotating plastic sleeve, Width across flats: 17 mm
IMPACT hexagon socket, 1/2 inch with rotating plastic sleeve, Width across flats: 17 mm
IMPACT hexagon socket, 1/2 inch with rotating plastic sleeve, Width across flats: 17 mm