IMPACT hexagon socket, 1/2 inch long, with spring-mounted magnet, Width across flats: 13 mm

651210 13

IMPACT hexagon socket, 1/2 inch long, with spring-mounted magnet, Width across flats: 13 mm
IMPACT hexagon socket, 1/2 inch long, with spring-mounted magnet, Width across flats: 13 mm
IMPACT hexagon socket, 1/2 inch long, with spring-mounted magnet, Width across flats: 13 mm
IMPACT hexagon socket, 1/2 inch long, with spring-mounted magnet, Width across flats: 13 mm
IMPACT hexagon socket, 1/2 inch long, with spring-mounted magnet, Width across flats: 13 mm
IMPACT hexagon socket, 1/2 inch long, with spring-mounted magnet, Width across flats: 13 mm

Version: Sturdy shape especially for use with electric or compressed air impact wrenches. With cross hole and snap ring groove for securing sockets. Internal square to DIN 3121. For safety reasons must always be secured using a suitable locking pin and O-ring. - Advantage: The bolt is securely held by a spring-mounted magnet. This also ensures that the bolt head is fully engaged. The spring allows nuts / bolts to be easily removed after they have been unscrewed. - Material: Chrome molybdenum steel, surface burnished. - Square drive: 1/2 inch - ⌀ drive output end: 21 mm - Length: 78 mm

Details
Description
Dimensions
21,000x22,000x78,000 mm
Weight
0.165 kg
Thickness
78,000
Length
21,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
IMPACT hexagon socket, 1/2 inch long, with spring-mounted magnet, Width across flats: 13 mm
IMPACT hexagon socket, 1/2 inch long, with spring-mounted magnet, Width across flats: 13 mm
IMPACT hexagon socket, 1/2 inch long, with spring-mounted magnet, Width across flats: 13 mm
IMPACT hexagon socket, 1/2 inch long, with spring-mounted magnet, Width across flats: 13 mm
IMPACT hexagon socket, 1/2 inch long, with spring-mounted magnet, Width across flats: 13 mm
IMPACT hexagon socket, 1/2 inch long, with spring-mounted magnet, Width across flats: 13 mm