IMPACT hexagon socket, 1/2 inch, thin-walled Surface Drive, Width across flats: 21 mm

651020 21

IMPACT hexagon socket, 1/2 inch, thin-walled Surface Drive, Width across flats: 21 mm
IMPACT hexagon socket, 1/2 inch, thin-walled Surface Drive, Width across flats: 21 mm

Version: Sturdy shape especially for use with electric or compressed air impact wrenches. With cross hole and snap ring groove for securing sockets. Internal square to DIN 3121. For safety reasons must always be secured using a suitable locking pin and O-ring. - Advantage: The surface drive profile grips the bolt on the faces and protects the weaker corners. This reliably prevents the socket jamming or damaging the bolt heads. - Material: Chrome molybdenum steel, surface burnished. - Square drive: 1/2 inch - ⌀ drive output end: 28 mm - Length: 38 mm

Details
Description
Dimensions
23,000x22,000x40,000 mm
Weight
0.09 kg
Thickness
40,000
Length
23,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
IMPACT hexagon socket, 1/2 inch, thin-walled Surface Drive, Width across flats: 21 mm
IMPACT hexagon socket, 1/2 inch, thin-walled Surface Drive, Width across flats: 21 mm