IMPACT hexagon socket, 1.1/2 inch, Width across flats: 80 mm

653950 80

IMPACT hexagon socket, 1.1/2 inch, Width across flats: 80 mm
IMPACT hexagon socket, 1.1/2 inch, Width across flats: 80 mm

Version: Sturdy shape especially for use with electric or compressed air impact wrenches. With cross hole and snap ring groove for securing sockets. Internal square to DIN 3121. For safety reasons must always be secured using a suitable locking pin and O-ring. - Standard: DIN 3129 - Material: Chrome molybdenum steel, surface burnished. - Note: Further sizes and types on request. - Note re advertising text: - Square drive: 1.1/2 inch - ⌀ drive output end: 115 mm - Length: 110 mm

Details
Description
Dimensions
144,000x122,000x116,000 mm
Weight
4.164 kg
Thickness
116,000
Length
144,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
KO-KEN
If you want to buy this product or to receive more information please log in
IMPACT hexagon socket, 1.1/2 inch, Width across flats: 80 mm
IMPACT hexagon socket, 1.1/2 inch, Width across flats: 80 mm